We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA180032

PIC18F66K80 PLUG-IN MODULE (PIM)


.

Overview


PIC18F66K80 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 64-pin PIC18F66K80 MCU sample. The PIM plugs into PIC18 Explorer Board (DM183032).

This PIM can be used to evaluate the following MCUs:
PIC18F66K80
PIC18F65K80
Package Contents
PIC18F66K80 Plug-In Module (PIM)
Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily.

This processor PIM includes a 64-pin PIC18F66K80 MCU sample. The PIM plugs into PIC18 Explorer Board (DM183032)

This PIM can be used to evaluate the following MCUs:
PIC18F66K80
PIC18F65K80

Documentation


Title
Document Id
66K80 PIM code Download 32105c66-df3a-4e6d-97b7-078898c0392b
ECAN Daughter board Download d1557536-6c3e-45d5-9590-c571d49e1e67
PIC18F66K80 PIM Information Sheet Download f9714c6d-d29f-4717-853c-6bf77f49d50f