We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The MCP14T0517A/B Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MCP14T0517A and MCP14T0517B products. This board demonstrates the MCP14T0517A and MCP14T0517B configured in two isolated power supplies, each one providing a regulated output voltage of typically 5V and a 500 mA load current.
The board features two channels, one for MCP14T0517A and one for MCP14T0517B. Each channel has two outputs: one regulated via MCP1727 LDO and one unregulated. Other on-board features include connectors and test points for the input and outputs, on-board and external enable control, connectors and test points for the internal/external clock and the programable 1 MHz clock signal via the on-board PIC12F1822 microcontroller

The MCP14T0517A/B Evaluation Board has the following features:
• Input Voltage (VCC): 5V
• Typical Regulated Output Voltage (VLDO_A and VLDO_B): 5V
• Output Current: up to 500 mA (on each channel)
• Switching Frequency: 150 kHz for the MCP14T0517A and 450 kHz for the MCP14T0517B
• On-board programable clock via PIC12F1822 microcontroller of up to 1 MHz (resulting in a switching frequency of up to 500 kHz)
• Synchronization with external clock signal
• On-board/external enable control
• Overcurrent and Overtemperature Protections
•Ro-HS Compliant

PM-25-109976-251118-APID-PHOTO-EV76D05A-MCP14T0517A-B-EVB-Angle-Transparent.png PM-25-109976-251118-APID-PHOTO-EV76D05A-MCP14T0517A-B-EVB-Front-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MCP14T0517A/B Evaluation Board User Guides Download
MCP14T0517A/B EVB (EV76D05A) BOM Board Design Files Download
MCP14T0517A/B EVB (EV76D05A) Schematic Board Design Files Download
MCP14T0517A/B EVB (EV76D05A) Gerbers Board Design Files Download
MCP14T0517A/B EVB (EV76D05A) hex file Software Libraries and Firmware Download
MCP14T0517A/B EVB (EV76D05A) Altium Files Board Design Files Download
MCP14T0517A/B EVB (EV76D05A) UK-DoC Certifications Download
MCP14T0517A/B EVB (EV76D05A) EU-DoC Certifications Download
MCP14T0517A/B EVB (EV76D05A) China-RoHS-Declaration Certifications Download
MCP14T0517A/B EVB (EV76D05A) EU-REACH-Statement Certifications Download

Live Chat

Need Help?

Privacy Policy