We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV18R03A

IEEE 802.3AT/BT TYPE 2 PD EVB PD70201, W/ISOLATED LOW-PROFILE FLYBACK 24V 1.05A


  • Featuring PD70201
  • IEEE 802.3af/at standard compliant
  • 25W - 24V / 1.05A output voltage / current
  • Flyback topology
  • Two RJ45 connectors (data and power in, data out)
  • Output voltage connector
  • On board power good LED indicator
  • On board AT detected LED indicator
  • Pulse transformer for routing the data to PD application to enable full PD evaluation
  • Low profile (8mm height)
  • Evaluation board working temperature: 0°C to +70°C
  • RoHS compliant

Overview


This evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device, PD70201ILQ, to support the detection, class, and power supplying phases on the 2/4 pairs of the Cat5 cable. The PD70201ILQ supports a standard IEEE 802.3at Type 2 interface.

Documentation


Title
Document Id
EV18R03A Design Files Download a7d5f70b-ab21-46a6-95b2-6f4919d4c6c2
EV18R03A User Guide Download 3710b2bf-985e-4ec2-a6db-73c39d94a3d1