We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EA58H74A

PIC32CZ CA91 Curiosity Ultra with eHSM Development Kit

Overview

The PIC32CZ CA91 series of Microcontrollers is our latest Cortex-M7 Microcontroller with an integrated extended Hardware Security Module (eHSM.) The eHSM provides all the cryptographic hardware acceleration, Key Storage, and TRNG for implementing a wide range of Security functionality such as Secure Boot, Secure TLS, Encryption/Decryption, etc. In addition to security, the PIC32CZ CA91 offers a wide range of connectivity options including Ethernet, CAN FD, HS USB, I2S, I2C, SPI, etc.

The Microchip PIC32CZ CA91 Curiosity Ultry with eHSM Early Adopter Development Kit is a hardware platform to evaluate the PIC32CZ4010CA91 ARM® Cortex®-M7-based microcontrollers. Supported by the Microchip MPLab X development platform, the kit provides easy access to the features of the PIC32CZ CA91 and gives an example of how to integrate the device in a custom design. Users can expand functionality through Arduino Uno R3, Mikro Bus, or Xplained Pro compatible expansion boards.
  • PIC32CZ4010CA91208-I/8MX, 300 MHz, 4M Flash, 1M SRAM,  with eHSM (Security)
  • On-board debugger (PKoB4)
  • Real time programming and debugging
  • Virtual COM port (VCOM)
  • Data Gateway Interface (DGI)
  • Arduino Uno R3 compatible interface
  • Xplained pro extension compatible interface
  • MikroBus™Socket
  • On-board temperature sensor
  • User button
  • User LED
  • Graphics interface
  • G-bit Ethernet
  • 2 high-speed USB (Type-C and Micro A/B)

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy