*This Early Access board demonstrates functionality of the PCI1003 device. Development of the final version of the evaluation board is ongoing.*
The EVB-PCI1003 allows advance customer development of systems with PCIe interconnect. The EVB-PCI1003 offers a pre-configured design for analyzing the system capability of the PCI1003 switch, allowing users to skip the lengthy process of designing a high perfomance PCIe backplane. The EVB-PCI1003 offers industry standard connectivity and enables the connection of major SoC vendors evaluation boards to PCIe endpoints or to each other. When combined with the development and diagnostic capabilites of the Chiplink tool suite, the user can dramatically reduce time-to-market and even begin software development without their own board design.
Live Chat