The PICDEM 4 is a demonstration and evaluation board for the 8-pin, 14-pin, and 18-pin general purpose family of products with power management features.
It comes with two pre-programmed Flash-based microcontrollers, the PIC18F1320 and PIC16F627A, which both feature nanoWatt Technology. The demo features many of the device features and easy peripheral interface. The user can also take advantage of the Flash-based microcontroller and its in-circuit debugger capability by cutting, pasting, rewriting or adding to the program to make their own modification via MPLAB ICD 2, In-Circuit Debugger, DV164004.
Three different sockets supporting 8-, 14- and 18-pin DIP devices
On-board +5V regulator for direct input from 9V, 100 mA AC/DC wall adapter
Active RS-232 port
8 LED’s
2 x 16 LCD display
3 push button switches and master reset
Generous prototyping area
I/O Expander
Supercapacitor circuitry
Area for a LIN transceiver
Area for a motor driver
MPLAB ICD 2 connector
The PICDEM 4 is a demonstration and evaluation board for the 8-pin, 14-pin, and 18-pin general purpose family of products with power management features.
It comes with two pre-programmed Flash-based microcontrollers, the PIC18F1320 and PIC16F627A, which both feature nanoWatt Technology. The demo features many of the device features and easy peripheral interface. The user can also take advantage of the Flash-based microcontroller and its in-circuit debugger capability by cutting, pasting, rewriting or adding to the program to make their own modification via MPLAB ICD 2, In-Circuit Debugger, DV164004.
Cannot load image!
Documentation
Filter by Document Type
Search Documentation
Title
Document Category
PIC® MCU Tips 'n Tricks Featuring nanoWatt XLP Technology
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}