We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: BB38W06A

BB38W06A–Building Block Solutions–MCP42U83 10-bit Digi-Pot Board

Overview

The Building Block Solutions – Digital Potentiometer boards are fully assembled and tested to evaluate and demonstrate the features of the MCP42U83 10-bit Digi-Pot Integrated Circuits (ICs) in all supported resistance values. For proper evaluation, these boards can be plugged-in to any Microchip discovery boards with mikroBUS™ connectors, or used as stand-alone boards powered by an external laboratory power supply. Alternatively, instead of using a Microchip Curiosity Development Board, connect the BB38W06A BBS board to any SPI or I2C controller board that meets the previously stated mikroBUS requirements.

Features

•         Modular design for easy evaluation of resistance options for serial communication interfaces—I2C and SPI:

-        5 kΩ

-        10 kΩ

-        20 kΩ

-        50 kΩ

-        100 kΩ

•         Clearly labeled submodules for quick identification

Test points for easy measurement

Kit Contents

The Building Block Solutions – MCP42U83 10-bit Digi-Pot board includes:

•         Building Block Solutions – MCP42U83 10-bit Digi-Pot board (BB38W06A)

Important Information Sheet

PM-26-114839-260619-MSLD-PHOTO-BB38W06A-Building-Block-Solutions-MCP42U83-10-bi-Digital-POT-Angle1-Transparent.png PM-26-114839-260619-MSLD-PHOTO-BB38W06A-Building-Block-Solutions-MCP42U83-10-bi-Digital-POT-Front01-Transparent.png PM-26-114839-260619-MSLD-PHOTO-BB38W06A-Building-Block-Solutions-MCP42U83-10-bi-Digital-POT-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
BB38W06A BOM Product Documents Download
BB38W06A ASSY Product Documents Download
BB38W06A Schematic Product Documents Download
BB38W06A Gerbers Product Documents Download

Live Chat

Need Help?

Privacy Policy