This product is no longer available for sale.
The REB212BSMA-EK demonstrates the unique performance and rich feature set of the 700/800/900MHz RF transceiver AT86RF212B combined with the leading edge ATxmega256A3 microcontroller. The REB212BSMA-EK contains two sets of Radio Extender Board (REB), Controller Base Board (REB-CBB) and USB cables to enable PC connectivity.
The REB is assembled with an AT86RF212B and one SMA antenna, demonstrating the unrivaled RF performance of the AT86RF212B in the sub-1GHz regional frequency bands. The REB connected to the REB-CBB forms a fully functional, battery powered wireless node.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| REB212BSMA FCC Certification | Certifications | Download |
Live Chat