We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00824

MIC2875/76 HIGH CURRENT SYNCHRONOUS BOOST REGULATOR

Overview

The MIC2875/76 2MHz Synchronous Boost Converter Evaluation Board is used to evaluate and demonstrate Microchip Technology’s MIC2875/76 products. The board can be used for an input voltage between 2.5V and 5.5V. It features over current and overvoltage protection, UVLO, bidirectional true load disconnect and bypass mode. It is a compact design, following all MIC2875/76 application recommendations. Two jumpers are used to pull the EN and PG voltage levels to VIN through pull-up resistors. The board is configured for a 5V default output voltage. To change the output voltage, the feedback resistor divider must be re-dimensioned using the datasheet recommendations. Both MIC2875 and MIC2876 can be populated on the same evaluation board. For MIC2875, the frequency in pulse skipping mode is limited to 45kHz, to avoid the audio band interferences.

- Input Voltage Range (VIN): 2.5V - 5.5V with VIN<=VOUT;

- High Efficiency

- PWM Frequency = 2MHz;

- Bi-directional True Load Disconnect;

- OVP, OCP and UVLO;

- Thermal Shutdown;

- Adjustable Output Voltage;

- HyperLight Load (with automatic pulse skipping to PWM mode transition);

- 4.8 A switch peak current;
- 8pin 2mmx2mm UDFN package.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC2875/76 Eval Board (ADM00824) - Gerber Files Board Design Files Download
MIC2875/76 Eval Board (ADM00824) - BOM Board Design Files Download
MIC2875/76 Eval Board (ADM00824) - Schematic Board Design Files Download
MIC2876 - 4.8A ISW, Synchronous Boost Regulator with Bi-Directional Load Discon. Data Sheets Download
MIC2875 - 4.8A ISW, Synchronous Boost Regulator with Bi-Directional Load Discon. Data Sheets Download
MIC2875-5.0YMT Evaluation Board User Guide User Guide Download