We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00490

EMC1043 TRIPLE TEMPERATURE SENSOR EVALUATION BOARD

Overview

The EMC1043 Triple Temperature Sensor Evaluation Board is a USB-based platform for evaluating the EMC1043 device. It provides the means to demonstrate the EMC1043 features and to view and modify registers through USB. LED indicators and test points are included to show status information. The 2N3904 diode-connected transistors are installed on the PCB.

Devices Supported:  EMC1043

  • Windows Chip Manager application allows viewing and changing register values as well as graphing temperature history
  • USB communication to evaluation board
  • Resistive Error Correction can be demonstrated
  • An external SMBus master may also be used (circuit modifications required)

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy