The PIC16(L)F1939 Emulation Extension Pak (Part # AC244055) is a cost effective in-circuit emulator system designed to assist with the most complex code debugging jobs. This advanced development/debugging tool includes an Emulation Header board, Trace Cable, Trace Adapter Board, and gold header pins, and is intended to be paired with MPLAB REAL ICE. It is the first in a series of Emulation Extension Paks that will support select existing and future 8-bit PIC MCU families, beyond just the PIC16(L)F1939 MCU family.
The PIC16(L)F1939 Emulation Extension Pak* delivers advanced in-circuit debugging features: