Note: When using the PIC32 Ethernet Starter kit (DM320004), an external crystal needs to be attached to (Y1) on the board
The PIC32 VGA Camera Sensor (VCS) PICTail™ Plus (AC164150) is a demonstration board for evaluating Microchip Technology’s basic surveillance and vision solutions using 32-bit microcontrollers. It can capture & process 8-bit gray scale or color images with up to 640x480 resolution. It interfaces to the I/O expansion board (DM320002) with PIC32 starter kits (DM320004 or DM320003-2), Graphics Controller PICTail™ Plus Epson S1D13517 Board (AC164127-7) and Graphics Display Truly 5.7” 640x480 Board (AC164127-8).