We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC164134-3

MRF24J40MD PICTAIL/PICTAIL PLUS DAUGHTER BOARD


  • Based on the MRF24J40MD surface mount module
  • Compatible with the PIC18 Explorer Board (DM183022) for 8-bit microcontroller development
  • Compatible with the Explorer 16 Development Board (DM240001) for 16-bit microcontroller development
  • Targeted for ZigBee® and MiWiDevelopment Environment wireless protocol applications
  • Perfect solution for low-cost, low-power complete embedded wireless PAN applications
  • Supporting software stacks and application notes may be downloaded from the Microchip website at Wireless Connectivity Solutions.

Overview


The MRF24J40MD PICtail™/PICtail Plus Daughter Board is a demonstration and development daughter board for the MRF24J40MD IEEE 802.15.4, 2.4 GHz RF Transceiver module.

The daughter board can plug into multiple Microchip Technology demonstration and development boards.  For example, for 8-bit microcontroller development using the PIC18 Explorer Board (DM183032) or for 16-bit microcontroller development using the Explorer 16 Development Board (DM240001).  Supporting software stacks and application notes may be downloaded from the Microchip website at Wireless Connectivity Solutions.

Package Contents
  • MRF24J40MD PICtail™/PICtail Plus Daughter Board

Documentation


Title
Document Id
MRF24J40MA/MD PICtail/PICtail Plus Daughter Board Information Sheet Download 14c032a8-963c-471d-be54-11d418f58e38