We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TSB8BITDB

SCHMARTBOARD 8 BIT PIC DEVELOPMENT BOARD

User Guide: Download User Guides

Overview

SchmartBoardTM: An Easy Way to Hand-Solder PIC MCUs in SOIC Packages

Once upon a time, an engineer, student or hobbyist could easily use prototyping boards, wire-wrap and bread boards to prototype and troubleshoot a circuit. The IC’s were in DIP form and soldering was not a hindrance. With advances in IC packaging technology though, it is uncommon to find a new IC available in a DIP package. For most engineers, hand soldering, SOIC, QFP, QFN or BGA with pitches as fine as .4mm is not possible.

SchmartBoard’s patented “EZ” technology resolves this problem. On any normal printed circuit board (PCB), the electronics pads (which the components are soldered to) are slightly higher than the solder mask (the colored part of the PCB). SchmartBoard has reversed this. On a SchmartBoard|ez board, the solder mask is much higher than the pads. This creates canals for the chip legs to sit in. Additionally, the canals have solder in them. This allows the user to easily melt the solder in each canal to the respective chip leg, without the possibility of creating a bridge. Virtually anyone can now hand-solder a .4mm pitch IC easily, quickly and flawlessly.
The “SchmartBoard 8 Bit PIC® Microcontroller Development SchmartModule A” supports all 8 bit PIC MCUs in an SOIC package, up to 28 pins. The user simply solders the chip onto the board using SchmartBoard|ez technology and then configures the on-board jumpers. The 2” x 2.5” board has a 5V voltage regulator, onboard reset, external clock options, and ISCP header and RJ11 option for programming.
SchmartBoardTM: An Easy Way to Hand-Solder PIC MCUs in SOIC Packages

Once upon a time, an engineer, student or hobbyist could easily use prototyping boards, wire-wrap and bread boards to prototype and troubleshoot a circuit. The IC’s were in DIP form and soldering was not a hindrance. With advances in IC packaging technology though, it is uncommon to find a new IC available in a DIP package. For most engineers, hand soldering, SOIC, QFP, QFN or BGA with pitches as fine as .4mm is not possible.

SchmartBoard’s patented “EZ” technology resolves this problem. On any normal printed circuit board (PCB), the electronics pads (which the components are soldered to) are slightly higher than the solder mask (the colored part of the PCB). SchmartBoard has reversed this. On a SchmartBoard|ez board, the solder mask is much higher than the pads. This creates canals for the chip legs to sit in. Additionally, the canals have solder in them. This allows the user to easily melt the solder in each canal to the respective chip leg, without the possibility of creating a bridge. Virtually anyone can now hand-solder a .4mm pitch IC easily, quickly and flawlessly.
307-tsb8bitdb.png 308-solderingiron.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
SchmartBoard Schematic Board Design Files Download
SchmartBoard Instructions User Guide Download
Supported PIC Devices on SchmartBoard User Guide Download

Live Chat

Need Help?

Privacy Policy