This product is no longer available for sale. The Bartek PTB1-XF breadboard expander is the perfect match for your Explorer 16 Development Board. A generous prototyping area provides 830 tie points with four power and ground strips. Four separate jumper locations provide easy access to power distribution from the Explorer 16. A negative voltage generator allows you to select between -5V and -3.3V for those analog designs that require the use of a negative supply rail. Also available (but not populated) is an optional serial port for UART1 on the Explorer 16.
A 70 piece wire kit is included for making connections to the PICtail I/O bus, which is clearly marked on 4 rows of headers. A unique and versatile tool from Bartek Technologies.
Connects to the horizontal expansion connector on Explorer 16
Large breadboard area with 830 tie points
Negative voltage generator onboard (-5V or -3.3V)
Optional serial port for UART1 (not populated)
Includes a 70 piece jumper wire kit
The Bartek PTB1-XF breadboard expander is the perfect match for your Explorer 16 Development Board. A generous prototyping area provides 830 tie points with four power and ground strips. Four separate jumper locations provide easy access to power distribution from the Explorer 16. A negative voltage generator allows you to select between -5V and -3.3V for those analog designs that require the use of a negative supply rail. Also available (but not populated) is an optional serial port for UART1 on the Explorer 16.
A 70 piece wire kit is included for making connections to the PICtail I/O bus, which is clearly marked on 4 rows of headers. A unique and versatile tool from Bartek Technologies.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}