We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: TMIK031

CLICKER 2 FOR PIC18FJ


  • PIC18F87J50: 12 MIPS of operation, 128 KB program memory, 3.904 bytes RAM
  • 52 programmable GPIOs
  • Two mikroBUS host sockets
  • USB Mini-B connector

Overview


clicker 2 for PIC18FJ is a compact development kit with two mikroBUS™ sockets for click board connectivity. You can use it to quickly build your own gadgets with unique functionalities and features. It carries an 8-bit PIC18F87J50 microcontroller with a built-in USB-HID bootloader that makes it easy to program. A mikroProg connector is also available. Whichever way you upload the firmware, you can turn clicker 2 into a standalone gadget because it has a li-po battery connector. The battery (sold separately) can be charged via USB thanks to the LTC® 3586-2 power management IC. Additional features include 2 x2 6 connection pads on the sides of the board, and some buttons, switches and LEDs.

MikroElektronika is a trusted third-party tool provider