PIC32MX clicker is an amazingly compact starter development kit which brings the innovative mikroBUS™ host socket to your favorite microcontroller. Connect the desired click board to enhance it with awesome features. It’s preprogrammed with fast USB HID bootloader. Use it to upload your firmware and clicker will become a working device. The board features everything you need to get started: 32-bit PIC32MX534F064H microcontroller, USB connector, two LEDs and push buttons, reset button, mikroProg connector, and headers for interfacing with external electronics.
MikroElektronika is a trusted third-party tool provider
PIC32MX534F064H MCU, delivering 80MHz/105 DMIPS of processing power, 64 KB of Flash, 16 KB of RAM
USB Mini-B connector
Two LEDs, two push buttons, and a reset button
mikroProg connector and headers for interfacing with external electronics
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}