We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK018

TMIK018 - VOLT - SMART USB LI-PO BATTERY CHARGER

Overview

VOLT (MIKROE-1198) is a smart USB Li-Polymer battery charger, featuring the MCP73832 power management controller. The provided screw terminals (VSYS and GND) can be used to power your target device from battery or USB. When USB is connected, the battery is charging and VSYS outputs 5V. Power LED is active when either USB or battery is connected, while Charge LED lights up only when battery is charging. Additional screw terminals with STAT and SENSE lines enable battery charge monitoring.
  • Compact size: only 2.5cm x 3.5cm
  • Battery and MINI-B USB connectors provided on-board
  • Open collector STAT line for monitoring the battery charging state
  • Analog SENSE line for monitoring the battery charge level

Cannot load image!

Live Chat

Need Help?

Privacy Policy