The EasyPIC Fusion v7 with PIC32MX795F512L Bundle is a highly flexible development platform targeted for those new to PIC32, but even experienced developers will enjoy the completeness of this kit. Mikroelectronika has long been recognized in the industry for creating well documented full featured development platforms for Microchip MCU’s. The EasyPIC Fusion V7 is no exception. The vivid graphics and detailed descriptions of each key circuit on the board help you to quickly understand the extensive peripheral connectivity of the PIC32. The board features a touch panel TFT display, multiple communication options, stereo audio, plenty of user configurable LED’s and two mikroBUS™ sockets that simplify adding new functionality with add-on boards. This kit when coupled with the mikroC Pro Integrated Development Environment and Compiler makes an excellent foundation for development of educational classes.
320x240 touch panel LCD
On-board In-Circuit Debugger
Ethernet
USB Host and Device
68 User LED’s and switches
ADC Interface
CANbus port
Digital and Analog Temp. Sensors
Stereo Audio CODEC
microBUS™ Expansion Sockets
Micro SD-Card
Joystick Navigation
Piezo Buzzer
8Mb SPI Flash
1024 Bytes I2C EEPROM
Leverage your investment! This bundle ships with the PIC32MX795F512L module, but over 65 Microchip devices are supported and available from Mikroelektronika.
The EasyPIC Fusion v7 with PIC32MX795F512L Bundle is a highly flexible development platform targeted for those new to PIC32, but even experienced developers will enjoy the completeness of this kit. Mikroelectronika has long been recognized in the industry for creating well documented full featured development platforms for Microchip MCU’s. The EasyPIC Fusion V7 is no exception. The vivid graphics and detailed descriptions of each key circuit on the board help you to quickly understand the extensive peripheral connectivity of the PIC32. The board features a touch panel TFT display, multiple communication options, stereo audio, plenty of user configurable LED’s and two mikroBUS™ sockets that simplify adding new functionality with add-on boards. This kit when coupled with the mikroC Pro Integrated Development Environment and Compiler makes an excellent foundation for development of educational classes.