We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK013

TMIK013 - EASYPIC V7 DEVELOPMENT SYSTEM

Overview

EasyPIC™ 7 is the latest version of this popular development tool from MikroElektronika (MIKROE-798). Now with dual power supplies (3.3V and 5V) it supports over 250 different PIC MCUs. EasyPIC 7 accepts DIP packages from 8 to 40 pins and comes with a PIC18F45K22 installed.
  • amazing connectivity
  • pull up/down resistors
  • buttons and LEDs
  • fast programmer
  • in-circuit debugger

Cannot load image!

Live Chat

Need Help?

Privacy Policy