The Easy24-33 v6 Development System by MikroElektronika is a general purpose development system for low pin count PIC24 MCUs and dsPIC DSCs. It accepts over 60 microcontrollers in DIP packages from 14 to 28 pins, and has several useful peripherals on-board. Also supports optional ZigBee transceiver (not included). You can prototype many applications quickly with this versatile tool.
PIC24F16KA102 processor installed
Multiple DIP sockets support over 60 MCUs
Every I/O pin connected to push button and LED
I/O pins configurable with pull up/down resistors
2x16 character LCD display w/ backlight
Capacitive touch keypad
2 potentiometers for simulating A/D input
Serial SRAM (64 Kbit) w/ SPI interface
Serial EEPROM (1 Kbit) w/ I2C interface
CAN interface module (MCP2551)
Temperature sensor
USB to UART converter
Connectors for USB, RS-232
Piezoelectric buzzer
Replaceable quartz crystal
Screw terminals for all I/O port pins
Large prototyping area with VCC, GND bus
USB or external power (switching power supply on board)
User manual, schematic and library of example programs included
Works with MPLAB tools or MikroElektronika tools
Fully functional C, Pascal, and Basic compilers included (6K program limit)
The Easy24-33 v6 Development System by MikroElektronika is a general purpose development system for low pin count PIC24 MCUs and dsPIC DSCs. It accepts over 60 microcontrollers in DIP packages from 14 to 28 pins, and has several useful peripherals on-board. Also supports optional ZigBee transceiver (not included). You can prototype many applications quickly with this versatile tool.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}