We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TMIK002

LV-32MX V6 DEVELOPMENT SYSTEM BY MIKROELEKTRONIKA


  • PIC32MX460F512L processor included on removable MCU card
  • Every I/O pin connected to push button and LED
  • I/O pins configurable with pull up/down resistors
  • TFT Color Display (320x240) with touch screen
  • 2x16 character LCD display
  • USB host and peripheral connectors
  • MMC/SD card slot for removable flash storage
  • CAN interface module (MCP2551)
  • Serial Flash (8 Mbit) w/SPI interface
  • Serial EEPROM (1 Kbit) w/ I2C interface
  • Stereo codec w/ headphone, microphone jacks
  • Temperature sensor (MCP9700A)
  • Dual RS-232 connectors
  • Joystick with center button
  • All MCU pins routed to IDC10 connectors
  • User manual, schematic and library of example programs included
  • Works with MPLAB tools or MikroElektronika tools

Overview


This product is no longer available for sale.
The LV32-MX v6 Development System from MikroElektronika is a full-featured development system for developing PIC32 MCU applications. With numerous built-in modules, such as TFT Color Display (320x240) with Touch Screen and Stereo Codec, this tool can be used to develop advanced graphic, audio, memory, and storage applications.
Package Contents
The LV32-MX v6 Development System from MikroElektronika is a full-featured development system for developing PIC32 MCU applications. With numerous built-in modules, such as TFT Color Display (320x240) with Touch Screen and Stereo Codec, this tool can be used to develop advanced graphic, audio, memory, and storage applications.