We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: THW1005

DISPLAYTECH 2.8" TFT DISPLAY MODULE DEV BOARD WITH RESISTIVE TOUCH SCREEN


  • Display Resolution: 240 x 320
  • Viewing Direction: 6 O’Clock
  • Graphics Controller: Chip-On-Glass Ilitek ILI9341
  • Resistive Touch Screen

Overview


This development board features a 2.8” Displaytech DT028ATFT display module and interfaces with any Microchip PICtail Plus or Display Connector V1-capable development board such as the Explorer 16 Development Board, the Starter Kit I/O Expansion Board, the PIC24FJ256DA210 Development Board, or the Graphics PICtail Plus 3 Controller Board. An on-board CAT4104V LED driver powers the backlight of the DT028ATFT and can be controlled via a PWM signal.