We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TEMLP001

TEMLP001 - EMBED LPROG PROGRAMMER FOR PIC MCUS

Overview

The LProg Programmer by Embed is a low-cost, lightweight programmer for 3.3V PIC MCUs only. These include the dsPIC33F DSC, PIC24H, PIC24F, and PIC18FJ MCU families. The LProg is USB powered and provides up to 100mA Vdd current to the target.
  • Small size (2.3 x 1 x 0.6 inches)
  • Scriptable run-time software available
  • Host library available; create applications to read/write/verify device memory using the supplied API
  • Documentation and free software available from the vendor
  • Not currently supported in MPLAB X IDE
  • USB and programming cables NOT included

Cannot load image!

Live Chat

Need Help?

Privacy Policy