We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TDGL020

TDGL020 - CHIPKIT MOTOR SHIELD


  • Two DC motor driver channels, accessible with either a JST 6-pin connector or a terminal block
  • Two DC motor encoder input signals for each DC motor channel
  • Four servo motor channels
  • I2C General purpose I/O expander with four LEDs, two push buttons and two user-settable jumpers
  • 4-wire unipolar stepper motor channel
  • Standard chipKIT Shield connectors

Overview


The chipKIT™ Motor Shield is an expansion board for use with the chipKIT Uno32™ (TDGL002) and chipKIT uC32™ (TDGL017). It provides additional circuitry and connectors for the Uno32 and uC32 to drive various motors types.

The chipKIT Motor Shield is designed to drive DC motors, servo motors, and stepper motors. It also provides additional I/O via an I2C™ I/O extender.