We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TDGL019

TDGL019 - CHIPKIT DP32 DEVELOPMENT BOARD


  • Microchip PIC32MX250F128B microcontroller (40/50 MHz 32-bit MIPS, 128K Flash, 32K SRAM)
  • 15V maximum input voltage
  • 19 available I/O pins
  • Nine analog inputs
  • Potentiometer connected to an analog input
  • Four user LEDs
  • Two user push buttons
  • Prototyping area

Overview


The chipKIT™ DP32™ is the first chipKIT rapid prototype project board from Digilent. The board adds the power of the Microchip PIC32MX250F128B with a prototyping area in a single board.