We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: T4DSYS-006

T4DSYS-006 - PICADILLO-35T DISPLAY MODULE WITH RESISTIVE TOUCH

Overview

The Picadillo-35T is a 3.5” 320x480 resolution (Half VGA) Embedded Display Module with Resistive Touch, featuring the Microchip PIC32MX795F512L 32-bit microcontroller and Arduino™/ chipKIT™ style headers for easy attachment of shields, and compatible with UECIDE, MPIDE and MPLAB X Programming IDEs, making this a brilliant display solution with open-source software.

  • On-board microSD connector
  • On-board audio amplifier and speaker
  • RTC oscillator
  • Headers in the layout of chipKIT Uno32

Cannot load image!

Live Chat

Need Help?

Privacy Policy