We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: T4DSYS-001

T4DSYS-001 - 4D INTELLIGENT DISPLAY MODULE UOLED-128-G2

Overview

The 4D Intelligent Display Module uOLED-128-G2 is a compact and cost-effective display module that utilizes the latest state-of-the-art Passive Matrix OLED PMOLED technology. The embedded GOLDELOX, a highly optimized virtual-core-engine graphics processor delivers stand-alone functionality to any project, allowing for a variety of applications.
  • 128 x 128 resolution, 65K true-to-life colors, PMOLED screen
  • 1.5 diagonal size, 45.5 x 33.5 x 6.1mm. Active Area: 27mm x 27mm
  • No back lighting with near 1800 viewing angle
  • Easy 10-pin interface to any external device: VCC, TX, RX, GND, RESET, IO1, IO2, 3.3V
  • On-board micro-SD memory card adaptor for storing of icons, images, animations, etc. Supports 64Mb to 2GB micro-SD memory cards
  • Comprehensive set of built-in, high-level 4DGL graphics functions and algorithms that can draw lines, circles, text, and much more

Cannot load image!

Live Chat

Need Help?

Privacy Policy