This compiler has been discontinued and is no longer supported. This compiler and its license is supported only by 32-bit operating systems. For compilers and licenses that are compatible with 64-bit operating systems, see our MPLAB XC C compiler products.
HI-TECH C Compiler Enterprise Edition fully implements the optimizations of Omniscient Code Generation™ - a whole-program compilation technology - to provide denser code and better performance on PIC MCUs. This ANSI C compiler integrates into Microchips MPLAB(R) IDE and is compatible with Microchip debuggers and emulators.
Downloads can be found in our Software Archives.
HI-TECH C Compiler Enterprise Edition fully implements the optimizations of Omniscient Code Generation™ - a whole-program compilation technology - to provide denser code and better performance on PIC MCUs. This ANSI C compiler integrates into Microchips MPLAB(R) IDE and is compatible with Microchip debuggers and emulators.
Live Chat