We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: SW320025-1HPM

SW320025-1HPM - MCU32 WMA DECODER LIBRARY FOR HARMONY AUDIO FRAMEWORK

Overview

Harmony Framework Only

The Microchip WMA Decoder can decode audio signals sampled at up to 48 kHz with up to two discrete channels. The WMA Decoder also supports VBR and CBR encoded audio stream. In most circumstances, .wma files are contained in Advance Systems Format (ASF), which is supported by the WMA Decoder. Microchip technology provides software libraries allowing customers to build audio applications with high quality and professional results. The WMA Decoder library is optimized (C/ASM) and is available for all PIC32MX devices. Supported in MPLAB Harmony v2 only.

The Microchip WMA Library is only available in binary format, and is only available to Windows Media Component Licensees.

Click Here for Microsoft Licensing Details.

Microsoft WMA Decoder Library for PIC32 is also available in MLA. Click Here for details
Test Environment Details

The WMA Decoder binary, WMA_decoder.a, was targeted and tested using MPLAB® X IDE, v2.10 and the MPLAB XC32 C/C++ Compiler, v1.32 on the PIC32MX470F512L device.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy