We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: RN-ISP

RN-ISP RN IN-SYSTEM PROGRAMMER


  • Provides interface between the Linux development computer and the module
  • Contains on-board reset switch to reset application on the target module
  • Contains on-board wake switch to force awake the application from sleep state
  • Provides a number of test points and hooks for connecting oscilloscope and/or multimeter for debug purposes

Overview


This product is no longer available for sale.
The RN-ISP provides a simple In-System Programming interface for products and devices incorporating RN Wi-Fi modules and SoC.  It allows the user to download code to WiFly modules and debug them.  The RN-ISP downloads code to the WiFly evaluation boards using either a 16 or 10-pin debug header.  The RN-ISP measures current consumption and plots the power profiles of the WiFly modules in different power states.  It also exposes the hardware signals and certain GPIO pins for debugging.The RN-ISP easily connects to a computer with a USB interface and to the target hardware with a standard 16-pin debug interface.  The target hardware may be powered by the USB port of the computer.  The RN-ISP also includes reset and wake buttons to help with debugging applications.
Package Contents
  • RN-ISP development board
  • 16-pin ribbon cable
  • USB cable

Documentation


Title
Document Id
WiFly ISP Download 8ec7d0d3-9d06-45e6-bcb6-dbd2122a8091

Software


Title
Date
RN-ISP Software Download 12 Jun 2013