We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: RN-42-HID-RD1

BLUETOOTH REFERENCE DESIGN


  • Demonstrates the capabilities of the HID (Human Interface Device) firmware
  • Based on the RN42 Bluetooth module running the HID profile

Offers three modes of operation:

  • Presenter mode: Enables the control of presentation software such as Microsoft® Powerpoint
  • Music mode: Enables the control of music functions such as pause, play, volume controls and switching tracks on devices such as iPhones® and iPods®
  • Custom mode: Enables programming of each button to send a sequence of keys

Overview


This product is no longer available for sale.

The RN Bluetooth modules support many different profiles including SPP, DUN, iAP and HID.  HID, or Human Interface Device, refers to the device providing the service of human data input and output to and from the host.

The Bluetooth HID profile enables customers to develop products such as a game controller, keyboard, mouse, or pointing device.  Additionally, Microchip has extended the basic HID capability to allow programmability and control of devices like the iPad, for example.

 

To demonstrate the capabilities of the HID firmware, Microchip has a reference design called the RN-42-HID-RD1 based on the RN42 Bluetooth module running the HID profile.  This HID reference design offers three modes of operation:

  • Presenter mode: Enables the control of presentation software such as Microsoft® Powerpoint
  • Music mode: Enables the control of music functions such as pause, play, volume controls and switching tracks on devices such as iPhones® and iPods®
  • Custom mode: Enables programming of each button to send a sequence of keys

 

Package Contents
  • RN42 Remote control board with HID (Human Interface Device) firmware

 

Documentation


Title
Document Id
RN41/RN42 Bluetooth Data Module Command Reference User's Guide Download e9a8734e-89fb-4007-b9e4-d518355582a2
Wireless Bluetooth® and Wi-Fi® Evaluation Kits Sell Sheet Download 15b0d779-e2e6-4e1a-bfab-f131b425421e
HID BT User Manual RD1 v1.0r Download b8703c49-7203-4f78-a008-be25fdd49607