We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PS070

PS070 POWERMATE DEVELOPMENT SOFTWARE


  • PS700 IC in socket
  • Works with 1- or 2-cell series Li-Ion / Poly configurations
  • Performs accurate capacity accumulation
  • High accuracy measurement of charge/discharge current, voltage, and temperature with on-chip 16-bit integrating A/D

Overview


The PS7070 evaluation board is NOT Recommended for New Designs. It is a battery monitor with safety based on the Microchip PS700 battery monitor. The PS7070 is designed to operate with a battery pack consisting of one (1) or two (2) series connected Li-Ion / Poly cells. This board is designed for evaluation and prototyping with the PS700 IC.
Package Contents
The PS7070 evaluation board is NOT Recommended for New Designs. It is a battery monitor with safety based on the Microchip PS700 battery monitor. The PS7070 is designed to operate with a battery pack consisting of one (1) or two (2) series connected Li-Ion / Poly cells. This board is designed for evaluation and prototyping with the PS700 IC.

Documentation


Title
Document Id
PS052, PowerCal 2 Calibration Platform Data Sheet Download fb8ff5d8-9abd-49b9-96a9-cd1f200e31ce
PS051, PowerInfo 2 Configuration Interface Data Sheet Download da6f7660-13be-4cfc-894b-f0c83417b1a5
PS070, PowerMate Development Software Data Sheet Download 61091ef5-515b-4056-8cc5-c02fd9aa4900