We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PIC16F1509 Solar Powered LED Security Lamp POC

PIC16F1509 SOLAR POWERED LED SECURITY LAMP (PROOF OF CONCEPT)

Overview

.

Design Highlights:

DC/DC Buck/Boost Power Supply

  • ~80% Efficiency @ 500mA charging current
  • 9 VDC – 25 VDC Input (compatible with 30-36 cell panels)
  • 6.8 VDC – 7.2 VDC @ 500mA DC Output for Battery Charging
  • 9 VDC – 24 VDC @ 350mA DC Output for LED Driving

PIC16F1509 Controlled Topology

  • Core Independent Peripheral Integration
    • Numerically Controlled Oscillator (NCO)
    • 10-bit Analog to Digital Converter (ADC)
  • Maximum Power Point Tracking (MPPT) Solar Charging to Battery
  • Night sensing via solar panel
  • (2u) MCP6V02 OpAmp for current shunt amplification and motion sensing via Passive Infrared (PIR) sensor
  • MCP1790 High Voltage Regulator Boost LED Driver.
1442-16f1509-solar-led-driver.png 1443-16f1509-solar-led-driver.png

Cannot load image!

Live Chat

Need Help?

Privacy Policy