We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PD70201EVB47F

PD WITH PD70201 12V 4A, FB

Overview

The PD70201EVB47F evaluation board provides designers with an environment needed to evaluate the performance and implementation of PD applications based on PD70201 device. The board is using a single PD device PD70201ILQ to support the detection, Class and Power supplying phases on the 4 pairs of the Cat5 cable. PD70201ILQ supports the current of the 4 pairs, which is twice the level of a standard IEEE802.3AT Type 2 interfaces.

  • Featuring PD70201
  • IEEE 802.3af/at standard compliant
  • 47.7W - 12 V / 4 A output voltage / current
  • Flyback topology
  • Power is supplied through the 4-pairs of the Cat5 cable
  • Two RJ45 connectors (data and power in, data out)
  • Wall adapter – DC in connector
  • Output voltage connector
  • On board power good LED indicator
  • On board AT detected LED indicator
  • Pulse transformer for routing the data to PD application to enable full PD evaluation
  • Evaluation Board working temperature: 0°C to +70°C
  • RoHS compliant

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PD70201EVB47F Design Files Board Design Files Download
PD70201EVB47F User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy