We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PD70201EVB-U-25F-5

PD WITH PD70201 5V 5A, FB

Overview

The PD70201EVB-U-25F-5 board is used for evaluating the performance of the PD70201 device in both standard IEEE 802.3at and non-standard applications with input 17-54 V . The board is a 25 W PD consisting of DC isolated DC-DC converter to step down voltage to 5 V. The AUX input gets priority in supplying the load, when it is connected to the application and the PD inputs act as backup power if the AUX is disconnected.The evaluation board provides designers with the environment needed for evaluating the performance and implementation of PD applications based on the PD70201 device. The board uses a single PD device (PD70201ILQ) to support the detection, classification, and power supplying phases on the 2/4 pairs of the Cat5 cable. PD70201ILQ supports a standard IEEE 802.3at Type 2 interface as well as wide range non-standard input voltage.
  • Featuring PD70201
  • IEEE 802.3af/at standard compliant
  • 25W - 5V / 5A output voltage / current
  • Wide inputs voltage 17-54V
  • Flyback topology
  • Wall adaptor support Two RJ45 connectors (data and power input, data output)
  • Output voltage connector
  • On board AT detected LED indicator
  • Pulse transformer for routing the data to PD application to enable full PD evaluation
  • Wide input voltage range
  • Evaluation board working temperature: 0°C to 70°C
  • RoHS compliant

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PD70201EVB-U-25F-5 Design Files Board Design Files Download
PD70201EVB-U-25F-5 User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy