We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: PD70101EVB3F

PD WITH PD70101 3.3V 1A, FB


  • Featuring PD70101
  • IEEE 802.3af/at standard compliant
  • 3.3W - 3.3V / 1A output voltage / current
  • Flyback topology
  • RoHS compliant

Overview


The PD70101EVB3F evaluation board provides designers with the needed environment to evaluate the performance and implementation of PD applications based on PD70101 PD-chip. The evaluation board enables PD designers to evaluate Microchip's PD-chip solution.

Documentation


Title
Document Id
PD70101EVB3F Design Files Download 1621fe99-d94b-4535-9a07-83e55bf1f5ad
PD70101EVB3F/6F/15F5/15F12 User Guide Download 130c327d-d3aa-4234-9035-5d8294ea10f3