The PD-IM-7601 evaluation board provides the designer with the needed environment to evaluate the performance and the implementation of a single 2-pair port PoE application based on the PD69201 PoE Manager. The evaluation board enables PoE designers to evaluate Microchip's PoE solution with maximum flexibility and ease in configuration.
To view this video, please click manage cookies below and accept functional cookies.