The PD-IM-7504B evaluation board provides designers with the needed environment to evaluate the performance and implementation of PoE and PoE extended mode applications, based on PD69104B1 PoE manager.The evaluation board enables PoE designers to evaluate Microchip's PoE solution with maximum flexibility and ease in configuration.
Featuring PD69104B1
IEEE 802.3af/at standard compliant 4 ports
Supporting 4 x 30W or 2 x 60W ports
LED stream
Designed to support four RJ45 ports, PoE application, and PoE extended mode (2-pairs)
Vin connector – DC jack
On-board LEDs indicators
Reset button EEPROM support I2C and UART communication connectors
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}