We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MICUSB-DONGLE-EV

MICUSB-DONGLE EVALUATION BOARD


  • Serial communication with a large number of power-management products 
  • Byte wise serial access to device registers 
  • Compatible with any USB port 
  • Graphical user interface (GUI) support allows graphical editing of programmable settings. 
  • Off-line programming allows you to configure and save register settings for later use 
  • On-line programming allows you to directly modify attached device registers in real time 
  • 3.3V or 5V optional on-board pull-ups with 5V-tolerant IO for I2 C bus products 
  • Additional logic level translator modules for different IO voltage requirements
  • Protocol support: 
    • I 2 C in standard mode (100kbps), fast mode (400kbps), fast mode+ (1Mbps), and high-speed mode (3.4Mbps) 
    • Microchip’s proprietary single-wire interface (SWI) for communication using a single conductor and operating up to 6Mbps 
    • MIPI RFFE interface at up to 30Mbps
    • 4-channel PWM output interface

Overview


Microchip's MICUSB solution allows any PC with the hardware dongle and software installed to act as a master for a large number of communication interfaces. This control is used to directly communicate with and control Microchip’s communication-enabled power management ICs.

Documentation


Title
Document Id
MICUSB-DONGLE Evaluation Board User Guide Download 50400256-ebb4-42e7-bb70-28b3e18269f5