We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MICRF230-433-EV

MICRF230-433 EVALBOARD

Overview

MICRF230 is a 400MHz to 450MHz superheterodyne, image-reject, RF receiver with automatic gain control, ASK/OOK demodulator, analog RSSI output, and integrated squelch features. It only requires a crystal and a minimum number of external components to implement. The MICRF230 is ideal for low-cost, low-power, RKE, TPMS, and remote actuation applications. The MICRF230 achieves −112dBm sensitivity at a bit rate of 1kbps with 1% BER. Four demodulator filter bandwidths are selectable using SEL0 and SEL1 from 1625Hz to 13kHz at 433.92MHz, allowing the device to support bit rates up to 20kbps. The device operates from a supply voltage of 3.5V to 5.5V and typically consumes 6.0mA at 433.92MHz. The MICRF230 has a shutdown mode that reduces current to 0.5µA. The squelch feature decreases the activity on the data output pin until valid bits are detected while maintaining overall receiver sensitivity.

  • Supports bit rates up to 20kbps at 433.92MHz 
  • 25dB image-reject mixer 
  • No IF filter required 
  • 60dB analog RSSI output range 
  • 3.5V to 5.5V supply voltage range 
  • 6.0mA supply current at 434MHz 
  • 0.5μA supply current in shutdown mode 
  • 16-pin 4.9mm × 6.0mm QSOP package 
  • −40°C to +105°C temperature range 
  • 2kV HBM ESD rating

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MICRF230-433 Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy