We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MICRF219A-433-EV

MICRF219A-433 EVALBOARD


  • –110dBm sensitivity at 1kbps with 0.1% BER 
  • Auto-polling mode with bit checking 
  • Supports bit rates up to 20kbps at 433.92MHz 
  • 25dB image-reject mixer 
  • No IF filter required 
  • 60dB analog RSSI output range 
  • 3.0V to 3.6V supply voltage range 
  • 4.3mA supply current at 315MHz 
  • 6.0mA supply current at 434MHz 
  • 13μA supply current in sleep mode 
  • 0.1μA supply current in shutdown mode 
  • 16-pin QSOP package (4.9mm x 6.0mm) 
  • −40°C to +105°C temperature range 
  • 3kV HBM ESD Rating

Overview


**This device is not RoHS compliant. It should only to be utilized for research and development on a business-to-business basis.**

300 to 450MHz ASK Receiver with Auto-Poll, RSSI and Squelch - Evaluation Board

Documentation


Title
Document Id
MICRF219A 300MHz to 450MHz ASK/OOK Reciver with Auto-Poll and RSSI Download 8f75da83-e22d-4f58-b82e-3aaff1486731
MICRF219A-433 Evaluation Board User Guide Download 177aa1c8-1204-4712-9285-9deff51fd646