We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MICRF219A-315-EV

MICRF219A-315 EVALBOARD


  • –110dBm sensitivity at 1kbps with 0.1% BER 
  • Auto-polling mode with bit checking 
  • Supports bit rates up to 20kbps at 433.92MHz 
  • 25dB image-reject mixer 
  • No IF filter required 
  • 60dB analog RSSI output range 
  • 3.0V to 3.6V supply voltage range 
  • 4.3mA supply current at 315MHz 
  • 6.0mA supply current at 434MHz 
  • 13μA supply current in sleep mode 
  • 0.1μA supply current in shutdown mode 
  • 16-pin QSOP package (4.9mm x 6.0mm) 
  • −40°C to +105°C temperature range 
  • 3kV HBM ESD Rating

Overview


MICRF219A is a 300MHz to 450MHz superheterodyne, image-reject, RF receiver with automatic gain control, ASK/OOK demodulator, and analog RSSI output. It only requires a crystal and a minimum number of external components to implement. The MICRF219A is ideal for low-cost, low-power, RKE, TPMS, and remote actuation applications.

The MICRF219A achieves −110dBm sensitivity at a bit rate of 1kbps with 0.1% BER. Four demodulator filter bandwidths are selectable in binary steps from 1625Hz to 13kHz at 433.92MHz, allowing the device to support bit rates up to 20kbps. The device operates from a supply voltage of 3.0V to 3.6V, and typically consumes 4.3mA of supply current at 315MHz and 6.0mA at 433.92MHz. A shutdown mode reduces supply current to 0.1μA typical. 

Package Contents

N/A

Documentation


Title
Document Id
MICRF219A 300MHz to 450MHz ASK/OOK Reciver with Auto-Poll and RSSI Download 8f75da83-e22d-4f58-b82e-3aaff1486731
MICRF219A-315 Evaluation Board User Guide Download 2b921b88-d214-42b1-8cc4-b17c57fe7acf