We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC94163YCS-EV

MIC94163YCS EVALUATION BOARD

Overview

The MIC94161/2/3/4/5 is a family of high-side load switches designed to operate from 1.7V to 5.5V input voltage. The load switch pass element is an internal 14.5mΩ RDSON N-Channel MOSFET which enables the device to support up to 3A of continuous current. Additionally, the load switch supports 1.5V logic level control and shutdown features in a tiny 1.5mm × 1mm 6-ball WLCSP package.

The MIC9416x provides reverse current protection when the device is disabled. The device will not allow the flow of current from the output to the input when the device is turned OFF. Additionally, the MIC94161 features overvoltage protection to protect the load when the input voltage is above 4.55V, as well as a precise enable threshold which keeps the MIC94161 in the default OFF state until the EN pin rises above 1.15V.

An input capacitor may be required when the power supply is more than 4-inches away from the device. The evaluation board includes an input capacitor of 10µF to compensate for long inductive test leads.

  • Refer to User Guide.

N/A

The MIC94161/2/3/4/5 evaluation board requires an input power source that is able to deliver at least 3A at a voltage within the range of 1.7V to 5.5V. The output load can be either active or passive.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC94163YCS Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy