The demonstration board can be used to evaluate the MIC59150. The MIC59150, a 1.5A, ultra-high speed, low dropout linear regulator, utilizes a split supply input to regulate low output voltages. It is offered in an adjustable output version that can be set via a resistor divider network. The MIC59150 is offered in an 8-pin EPAD SOIC package. This LDO feature an enable pin that allows it to be placed in a zero-current mode off-state.
To view this video, please click manage cookies below and accept functional cookies.