We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC5280

MIC5280 EVALUATION BOARD

Overview

The MIC5280 is a high performance low dropout regulator, offering a very low noise output with a very wide input voltage operating range, from 4.5V to 120V DC input voltage. Ideal for high input voltage applications such as industrial and telecom, the MIC5280 offers 2% initial accuracy, extremely high power supply rejection ratio (PSRR > 80dB) and low ground current (typically 30µA). The MIC5280 can also be put into a zero-off-mode current state, drawing minuscule amount of current when disabled. The MIC5280 has a very wide input voltage range, with DC rated from –24V to +120V. This wide input range of the MIC5280 makes it ideal for harsh environment applications.

Precautions

The evaluation board does not have reverse polarity protection. Applying a negative voltage lower than –24V to the VIN (J1) terminal may damage the device.  The MIC5280 evaluation board is tailored for a 4.5V to 120V input voltage range. The input voltage range should not exceed 120VDC on the input.

N/A

The MIC5280 evaluation board requires an input power source that is able to deliver greater than 0.1A at +120VDC.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category

Live Chat

Need Help?

Privacy Policy