This board enables the evaluation of the MIC4930, a fully integrated 5A switching regulator featuring HyperSpeed™ control and Power Good output indication. The MIC4930 is highly efficient throughout the entire output current range, exceeding 95% over 5V input to 3.3V output range. The MIC4930 provides accurate output voltage regulation under the most demanding conditions and responds extremely fast to a load transient with exceptionally small output voltage ripple.
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}