We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC4826YMM-EV

MIC4826YMM EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC4826 and MIC4827 are high voltage EL (Electroluminescent)drivers designed for driving EL lamps of up to 6 in2 (typically). The input supply voltage range is from 1.8V to 5.5V, making both devices suitable for one-cell Li-Ion and two-cell NiCad/NiMH/Alkaline applications. Both devices use a single inductor and a minimum number of passive components. The nominal AC output voltage that is applied to the EL lamp is 160V for the MIC4826 and 180V for MIC4827. The chip can be enabled or disabled by connecting the resistor on RSW and REL to VDD or ground, respectively.

Package Contents

N/A

System Requirements

The MIC4826/7 evaluation board requires an input power source which should be able to supply a minimum of 0.5A and a maximum voltage of 5.5V.

Documentation


Title
Document Id
MIC4826YMM Evaluation Board User Guide Download 1a21cfe6-57b8-4265-8dec-9b2ebe88aaa8