We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: MIC4801YM-EV

MIC4801YM EVALUATION BOARD


  • Refer to User Guide.

Overview


The MIC4801 is a high efficiency, single channel, White LED (WLED) driver. This constant current linear device is designed to drive a single high power WLED up to 600mA and features a low dropout of 130mV at 400mA (typical). Brightness is controlled through an Ultra Fast PWM™ interface which can operate from 1% to 100% duty cycle.

Package Contents

N/A

Documentation


Title
Document Id
MIC4801YM Evaluation Board User Guide Download 8178f743-2c58-43d5-abd4-c49518253da6