We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MIC4724YMME-EV

MIC4724YMME EVALUATION BOARD

Overview

The MIC4724 is a high efficiency PWM buck (step-down) regulator that provides up to 3A of output current. The MIC4724 operates at 2MHz and has proprietary internal compensation that allows a closed loop bandwidth of over 200kHz. The low on-resistance internal P-Channel MOSFET of the MIC4724 allows efficiencies up to 94%, reduces external component count and eliminates the need for an expensive external current sense resistor. The MIC4724 operates from a 3V to 6V input and its output is adjustable down to 1V. The devices can operate with a maximum duty cycle of 100% for use in low-dropout applications.

  • Refer to User Guide.

N/A

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
MIC4724YMME Evaluation Board User Guide User Guide Download

Live Chat

Need Help?

Privacy Policy